IESNA:LM-63-2002
[TEST]P821447
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-830-12VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4178
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
967.2 970.9 973.1 973.8 973.8 973.8 973.1 972.3 973.1 970.9
965.7 959.8 953.2 945.8 939.9 943.6 952.4 954.6 954.6 954.6
952.4 957.6 979 986.4 971.6 967.9 951.7 918.5 863.1 785.6
703.6 614.3 493.9 364.7 223.7 80.5 35.4 32.5 27.3 21.4
16.2 11.8 8.1 5.2 3 1.5 0.7 0 0 0
0 0 0 0 0 0 0 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 970.1 971.6 973.1 973.1 973.1 972.3 971.6 972.3 970.9
965.7 959.8 953.2 945.8 939.9 943.6 953.2 956.1 955.4 953.9
956.1 956.8 979.7 993.8 974.6 973.8 956.1 922.9 869.7 795.9
713.2 622.4 497.6 367.7 218.5 76 35.4 32.5 27.3 21.4
16.2 11.8 8.1 5.2 2.2 1.5 0.7 0.7 0 0
0 0 0 0 0 0 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 970.1 972.3 973.1 973.1 973.8 972.3 972.3 973.1 970.9
966.4 960.5 953.2 948 942.8 950.2 963.5 966.4 967.2 964.2
971.6 977.5 999.7 1022.6 1010 1001.1 1004.1 967.2 914.8 852.7
758.2 660.8 549.3 407.5 251 90.8 34.7 31.7 26.6 20.7
15.5 11.8 8.1 5.2 3 1.5 0.7 0.7 0.7 0
0 0 0 0 0 0 0.7 0.7 0.7 0
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 970.1 972.3 973.1 973.1 972.3 973.1 973.1 974.6 970.9
967.2 960.5 954.6 949.5 948 957.6 973.1 980.5 981.9 984.9
987.9 1010 1037.3 1055 1065.4 1063.2 1049.9 1031.4 977.5 912.5
825.4 729.4 594.3 445.9 279.8 95.2 33.2 30.3 25.1 19.9
14.8 11.1 7.4 5.2 3 1.5 1.5 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0 0 0 0.7 0.7 0
0 0.7 0.7 0 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 970.1 972.3 973.1 972.3 972.3 972.3 973.8 974.6 972.3
967.2 962 955.4 950.2 950.9 964.2 981.2 987.9 993.8 996.7
1008.5 1028.5 1065.4 1097.9 1104.5 1088.3 1105.2 1081.6 1030.7 958.3
873.4 764.9 625.3 474 296.8 114.4 30.3 27.3 22.9 17.7
14 9.6 6.6 4.4 3 1.5 1.5 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0 0.7 0.7 0.7
0 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 969.4 971.6 971.6 970.9 970.9 970.9 972.3 974.6 970.1
965.7 960.5 955.4 950.2 949.5 962.7 982.7 991.5 996.7 998.9
1011.5 1035.1 1077.9 1108.9 1106.7 1104.5 1121.5 1097.1 1039.5 971.6
882.3 772.3 640.1 487.3 305.7 111.5 27.3 24.4 20.7 16.2
12.6 8.9 5.9 3.7 2.2 1.5 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 970.1 972.3 972.3 971.6 970.9 970.9 973.1 974.6 970.1
965 959.8 954.6 950.2 948.7 962.7 982.7 991.5 996.7 998.9
1010.7 1035.8 1076.4 1108.9 1107.5 1103.8 1117.8 1100.8 1038.1 965.7
877.8 774.5 638.6 479.9 298.3 118.1 26.6 24.4 20.7 16.2
11.8 8.9 5.9 3.7 2.2 1.5 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 968.7 970.1 970.9 969.4 968.7 968.7 969.4 970.9 967.9
962.7 956.8 950.9 945.8 945.8 957.6 976.8 983.4 987.9 989.3
1000.4 1022.6 1059.5 1088.3 1092.7 1083.8 1094.9 1074.2 1021.8 947.2
855.7 744.9 616.5 457.7 285.7 95.2 22.1 19.9 16.2 13.3
9.6 7.4 5.2 3 1.5 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 969.4 970.9 970.1 969.4 968.7 967.9 967.9 967.9 964.2
959.8 953.9 947.2 941.3 939.1 948.7 963.5 969.4 970.1 972.3
976.8 998.2 1024.8 1046.2 1048.4 1046.2 1036.6 1013.7 961.3 897.8
805.5 697.7 569.2 420.1 252.5 76.8 16.2 14.8 12.6 9.6
7.4 5.2 3.7 2.2 1.5 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 967.2 967.9 967.9 966.4 965 963.5 963.5 963.5 960.5
955.4 948.7 941.3 934 931 935.4 946.5 949.5 950.9 948
951.7 962 982.7 998.9 990.1 983.4 976 941.3 883.7 814.3
723.5 623.9 508 367.7 211.2 54.6 10.3 9.6 8.1 5.9
4.4 3.7 2.2 1.5 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 967.2 967.2 966.4 965 963.5 962 961.3 959.8 956.8
950.9 943.6 934.7 924.4 915.5 916.2 919.9 918.5 913.3 905.9
900 896.3 906.6 914 899.3 894.1 877.8 843.1 792.2 722.8
640.8 550 434.1 311.6 172 38.4 3.7 3.7 3 2.2
1.5 1.5 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 967.2 967.2 966.4 965 963.5 961.3 960.5 959.8 956.1
949.5 941.3 930.3 917 908.1 904.4 906.6 901.5 892.6 883.7
870.5 864.6 870.5 860.1 846.8 841.7 825.4 794.4 741.3 671.1
601 512.4 403.1 286.5 154.3 38.4 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 966.4 966.4 966.4 964.2 962.7 960.5 959.8 959.8 955.4
947.2 936.9 923.6 910.3 898.5 895.6 895.6 888.9 877.1 862.3
850.5 838.7 838 832.1 807 800.3 788.5 756.8 711.7 651.2
576.6 494.7 391.3 279.8 150.6 35.4 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 965.7 965.7 965 964.2 962 960.5 960.5 959.8 953.9
941.3 926.6 910.3 894.8 880.8 876.4 874.2 863.8 849.8 829.9
815.8 805.5 802.5 796.6 773.7 761.9 761.2 738.3 699.2 649
580.3 503.5 411.2 298.3 168.3 36.2 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 966.4 966.4 965.7 964.2 962 960.5 960.5 959.1 949.5
933.2 916.2 897 878.6 861.6 857.2 853.5 841.7 821.7 804
785.6 781.9 779.6 770.8 750.1 733.1 720.6 714.7 686.6 647.5
589.2 518.3 424.5 315.3 186.8 43.6 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 965.7 965 964.2 962.7 961.3 959.8 959.8 958.3 944.3
924.4 903.7 881.5 860.1 843.1 836.5 829.1 811.4 790 765.6
746.4 734.6 725 699.9 647.5 577.4 504.3 496.9 475.5 444.5
406.1 355.9 290.9 216.3 129.9 31.7 0 0 0 0.7
0.7 0 0 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 965.7 965.7 964.2 962.7 960.5 959.8 960.5 957.6 940.6
918.5 896.3 871.2 845.4 821.7 810.7 800.3 778.9 750.1 719.1
692.5 673.3 649 598.8 504.3 370.6 228.9 218.5 202.3 186.8
165.4 140.3 111.5 79 45 9.6 0 0 0 0
0.7 0 0 0.7 0.7 0.7 0.7 0 0.7 0.7
0.7 0.7 0 0.7 0 0 0 0 0.7 0
0 0 0 0 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7
967.2 965 965.7 963.5 962 959.8 959.1 959.1 956.8 939.9
914.8 887.4 857.2 827.6 800.3 785.6 767.1 738.3 708 669.6
636.4 602.5 561.8 502.8 391.3 238.5 102.6 93 84.9 76
65.7 53.9 40.6 28.1 14 2.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.7
967.2 965 965 963.5 961.3 959.8 958.3 957.6 956.1 941.3
914.8 882.3 848.3 813.6 781.1 758.2 733.1 699.2 657.8 613.5
566.3 527.1 465.9 379.5 270.2 136.6 40.6 36.9 33.2 29.5
25.8 20.7 14.8 9.6 4.4 0.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.7
967.2 964.2 964.2 962.7 961.3 959.1 956.8 956.1 955.4 941.3
914 880.1 843.1 804 766.4 738.3 707.3 664.5 616.5 561.8
508 443 368.4 278.3 167.6 69.4 3 1.5 0.7 0.7
0.7 0.7 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.7
967.2 964.2 963.5 962.7 960.5 958.3 956.1 955.4 954.6 941.3
912.5 879.3 840.9 799.6 761.2 729.4 694.7 654.1 603.9 549.3
486.5 416.4 340.4 242.2 136.6 48.7 2.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.7
967.2 963.5 962.7 962 959.8 957.6 955.4 954.6 953.9 939.1
911.8 877.8 839.5 797.4 758.2 726.5 691.8 649.7 600.2 547.1
480.6 410.5 332.2 239.2 130.7 44.3 2.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.7
